IESNA:LM-63-2002
[TEST]P1198649
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-940-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5445
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
549.3 570.8 610.7 655.7 695 729.7 757.3 775.3 782.2 789.1
816.9 841 876.3 951.2 1058.4 1186.1 1314.3 1438.8 1548.9 1638.4
1737.7 1828.9 1922.7 2010.7 2089.3 2115.7 2071 1961.1 1671.7 1077.1
393 143.1 75.2 41.6 22.4 6.6 0
549.3 574.5 615.6 660 700.7 733.7 762.4 779.6 786.8 793.4
818.1 840.7 873.1 941.1 1045.2 1169.7 1293.6 1421.6 1533.4 1635
1728.2 1834 1923 2011.3 2093.3 2130.3 2104.5 2004.4 1736.5 1164.3
446.3 156.6 82.6 45 23.8 8 0
549.3 571.1 609.8 653.4 691.9 725.1 750.9 767.9 774.5 777.3
796.5 822.4 851.3 905.8 998.2 1114.9 1248.3 1382.8 1505 1604.9
1696.1 1798.2 1912.9 2026.2 2134.1 2221 2279.8 2276.3 2075.8 1528.6
710.2 231.8 118.8 66.5 31.3 10.3 0
549.3 567.9 603.5 644 678.9 709.4 734 748.9 755.2 757.3
767.6 795.1 822.9 855.4 916.7 1005.7 1114.1 1235.7 1365.6 1498.2
1628.7 1764.6 1908.3 2066.7 2228.7 2355.5 2460.2 2570.1 2611.1 2273.5
1427 548.4 212.8 115.6 63.1 20.1 0
549.3 566.5 597.8 633.9 666.3 694.7 718.5 734 741.5 745.2
750.4 768.4 798.6 823.5 854.5 907.8 986.4 1083.4 1197 1330.9
1488.4 1666.2 1852.7 2069 2259.1 2447 2640.3 2875 3144.3 3204.3
2689.7 1654.2 708.8 319.3 156 61.1 0
549.3 562.8 588.6 618.7 649.1 677.5 701.6 720 730.6 738.3
744.3 755.8 779.1 808.6 833.3 861.9 909.8 979.8 1075.1 1183.5
1307.7 1446.2 1599.4 1776.1 1978.6 2227 2522.2 2877.3 3362.9 3819.8
3796.6 3046.2 1809.1 773.6 268.2 60.2 0
549.3 562.5 587.4 618.4 647.1 674.9 699.3 718.2 729.7 738
744.1 755.5 777.3 806.3 832.1 860.2 904.4 967.8 1063.3 1163.1
1291.1 1417 1567.3 1739.7 1944.2 2193.2 2488.6 2846 3332.8 3818.1
3807.8 3069.5 1845.5 795.4 274.2 61.7 0
549.3 560.2 580.8 606.4 633.3 659.7 685.5 706.8 721.4 732.6
743.8 758.4 774.7 790.2 811.8 841.9 876.6 920.2 985.6 1076.5
1188.1 1319.7 1478.1 1672.6 1902.3 2168.2 2461.4 2782 3168.1 3516.6
3457 2763.7 1642.4 648.8 193.9 38.4 0
549.3 558.8 573.4 594.6 618.4 643.1 668.9 692.1 711.4 728.6
745.5 763.8 779.1 792 808.3 827.8 860.5 908.1 981.8 1086.5
1225.7 1400.9 1607.2 1836.3 2073.3 2322.2 2581 2858.3 3135.1 3222.6
2941.8 2093.9 984.1 346.2 138 54.5 0
549.3 554.7 564.8 580 599.5 621.6 646.2 669.2 690.4 711.4
732 752.7 770.2 786.5 803.4 822.7 851.9 900.1 981.8 1102
1268.1 1471.2 1694.4 1925.3 2162.8 2405.4 2659.3 2888.5 2989.4 2793.2
2157.6 1082.8 326.1 138.3 81.2 41 0
549.3 553.6 559.9 571.7 586.9 605.5 625.6 647.1 668 689.6
712.8 736.9 761 781.9 805.2 832.4 872.6 937.4 1035.8 1175.5
1377.4 1614 1890 2174.5 2473.7 2723.8 2929.2 2996 2807.9 2252
1402.9 555.9 166.7 68.8 33.3 10.9 0
549.3 551.9 557 567.1 582 597.2 617 637.4 657.7 677.8
701.3 726.8 752.4 775.6 802.9 833.3 878.3 939.7 1031.2 1163.1
1344.4 1575 1839.8 2110 2359 2550.3 2646.1 2587.3 2329.4 1772.1
1013.4 386.4 134 54.8 23.8 4.9 0
549.3 551 554.2 564.8 577.7 593.5 610.4 628.7 648.3 666.9
688.1 712.2 735.2 758.4 783.4 812.9 849 899.2 964.9 1053.3
1180.1 1352.4 1558.7 1767.5 1942.5 2041.1 2025.1 1886.8 1636.7 1220.5
670.1 257.6 100.7 50.2 31.8 12 0
549.3 547.9 551.3 559.9 572 586.9 603.2 619.3 634.8 648.3
663.2 676.9 689.6 699.6 703.9 703.3 696.4 683.8 668 653.1
639.4 633.6 633.6 622.2 575.7 486.2 371.7 269.6 200.8 155.8
125.1 103.3 85.5 67.7 44.7 18.9 0
549.3 546.4 549.6 559.6 572.8 587.4 603.2 618.7 633.6 643.1
647.7 646.2 640.5 627.9 607.8 581.4 549.6 514.6 477.3 434.8
393.5 353.7 315.5 280.2 248.1 222.6 199.9 183.3 167.5 150.9
130.5 110.4 87.8 64.8 39.3 17.8 0
549.3 544.7 550.2 560.5 574.5 590.3 608.4 625 635.1 639.1
634.2 621.9 606.4 586.6 565.1 539.8 508.6 473.3 435.1 395
355.4 318.4 286 258.4 234.1 214 197.1 187.3 175 158.9
138.8 111.6 86.3 61.4 35.6 18.4 0
549.3 544.4 550.4 563.1 578.3 596.9 615.6 628.5 634.5 633.6
626.7 616.7 599.2 575.4 547.9 520 490.5 456.4 418.5 379.8
343.9 314.1 287.4 264.5 243.5 224.9 214 203.9 204.2 205.7
192.2 167.8 149.2 115.9 80.3 53.6 0
549.3 545.9 553.3 566.8 586 604.4 619 630.5 634.2 633.3
627.6 615.3 594.6 569.4 539.8 508.9 470.4 429.1 389 353.1
322.7 297.2 275.7 257 238.6 222.3 208.5 224.9 256.4 270.5
263.3 251.8 241.5 195 156.3 111 0
549.3 546.1 555.3 571.4 589.7 609 622.7 631 633.6 633.1
627.9 616.1 596.6 572 536.1 494.8 446.6 401.3 357.7 324.1
293.1 269.6 250.1 234.6 219.4 199.4 207.7 228.3 238.9 234.1
221.4 220.6 191.9 156.9 132.8 94.4 0
549.3 546.4 556.8 574 594 611.8 624.4 631.6 634.5 633.6
628.5 618.1 602.9 578.3 539.3 488.2 431.7 377.8 331 292.6
261.3 239.5 224 211.1 190.7 187 197.9 210.3 206.2 194.8
185.9 177 144.9 118.5 100.1 70.8 0
549.3 546.7 557.9 576 597.8 614.7 627.6 635.1 638.8 637.9
631.9 623.6 608.4 580.3 537.2 481.3 418.2 355.4 302.3 264.8
238.9 220.6 207.1 193.6 176.1 181 191 196.8 190.5 210.5
193.3 172.7 129.7 104.7 86.3 53.1 0
549.3 547.9 558.5 576.5 596.9 615.8 628.7 636.2 640.5 640.8
636.5 629 614.4 587.4 543.6 485.6 419.1 353.4 298.9 261.6
237.5 219.1 205.4 190.7 173.8 179 188.7 194.5 187.9 208.8
193.3 157.5 125.3 103.5 86.1 41.6 0
